Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 10/1 L WR 56C 1.000
Part #:0230-01677
Catalog #:186 10/1 L WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1.0 |
| Input HP: | 1.63 | Output RPM: | 175 |
| Frame Size: | 56C | Model Code: | 186 |
| Product Type: | RIGHT ANGLE | Series Code: | 180PCX |
| Output Diameter (in): | 1.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Mounting Style: | L | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 491 in/lbs |
General Specifications
| UPC: | 662798924076 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

