Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 40/1 L WR 56C 1.000
Part #:0230-01682
Catalog #:186 40/1 L WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Series Code: | 180PCX |
| Gear Type: | Worm | Input HP: | 0.55 |
| Style: | L | Output RPM: | 43.8 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Model Code: | 186 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 40:1 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Mounting Style: | L |
| Center Distance (in): | 1.75 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 540 in/lbs |
General Specifications
| UPC: | 662961770615 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

