Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 5/1 L WR 143TC 1.000
Part #:0230-01699
Catalog #:186 5/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Series Code: | 180PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input HP: | 2.57 | Style: | L |
| Model Code: | 186 | Ratio: | 5:1 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 397 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

