Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 20/1 L WR 143TC 1.000
Part #:0230-01703
Catalog #:186 20/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 20:1 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Model Code: | 186 | Input HP: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.000 in |
| Output RPM: | 87.5 | Series Code: | 180PCX |
| Style: | L | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 20:1 | Mounting Style: | L |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 541 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

