Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 60/1 L WR 143TC 1.000
Part #:0230-01708
Catalog #:186 60/1 L WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.37 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Model Code: | 186 | Ratio: | 60:1 |
| Series Code: | 180PCX | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Style: | L |
| Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 490 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

