Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 60/1 R WR 56C .938
Part #:0230-01744
Catalog #:186 60/1 R WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 60:1 |
| Output RPM: | 29.2 | Series Code: | 180PCX |
| Model Code: | 186 | Product Type: | RIGHT ANGLE |
| Input HP: | 0.37 | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.938 in |
| Style: | R | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Mounting Style: | R | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 490 in/lbs |
General Specifications
| UPC: | 662798924748 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

