Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 186 7.5/1 R WR 143TC 1.000
Part #:0230-01772
Catalog #:186 7.5/1 R WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.000 in | Model Code: | 186 |
| Input Diameter (in): | 0.875 in | Style: | R |
| Output RPM: | 233 | Input HP: | 2.05 |
| Frame Size: | 140TC | Series Code: | 180PCX |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 468 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

