Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184L 30/1 B WR 56C
Part #:0230-01945
Catalog #:184L 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Series Code: | 180LPCX |
| Style: | B | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Output RPM: | 58.3 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Model Code: | 184L |
| Input HP: | 0.75 | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 609 in/lbs |
General Specifications
| Weight: | 17.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

