Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184L 20/1 C WR 56C
Part #:0230-01979
Catalog #:184L 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Ratio: | 20:1 |
| Model Code: | 184L | Series Code: | 180LPCX |
| Product Type: | RIGHT ANGLE | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Frame Size: | 56C |
| Input HP: | 1 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 591 in/lbs |
General Specifications
| Weight: | 17.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

