Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184L 25/1 C WR 56C
Part #:0230-01980
Catalog #:184L 25/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input HP: | 0.78 |
| Frame Size: | 56C | Output RPM: | 70 |
| Series Code: | 180LPCX | Style: | C |
| Model Code: | 184L | Output Diameter (in): | 0.750 in |
| Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 586 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 17.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

