Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 184L 30/1 C WR 56C
Part #:0230-01981
Catalog #:184L 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | 180LPCX |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Style: | C |
| Output RPM: | 58.3 | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.75 | Frame Size: | 56C |
| Output Diameter (in): | 0.750 in | Ratio: | 30:1 |
| Model Code: | 184L | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 609 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798997445 | Weight: | 17.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

