Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 185L 25/1 A WR 56C 1.000
Part #:0230-02040
Catalog #:185L 25/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Style: | A | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 180LPCX | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Input HP: | 0.78 | Model Code: | 185L |
| Output RPM: | 70 | Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 586 in/lbs |
General Specifications
| Weight: | 17.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

