Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 10/1 A WR
Part #:0230-02303
Catalog #:211 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 175 | Input HP: | 2.5 |
| Series Code: | 210PCX | Style: | A |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 211 |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Output Shaft Orientation: | LR | Ratio Range: | 10:1 |
| Mounting Style: | A | Overhung Load: | 550 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 758 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813855 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

