Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 20/1 A WR
Part #:0230-02305
Catalog #:211 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.875 in | Style: | A |
| Model Code: | 211 | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Input HP: | 1.5 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.06 |
| Overhung Load: | 550 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| UPC: | 662961754929 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

