Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 40/1 A WR
Part #:0230-02308
Catalog #:211 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 40:1 |
| Model Code: | 211 | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Service Factor: | 1.0 |
| Series Code: | 210PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.83 | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Style: | A |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Overhung Load: | 550 |
| Output Shaft Orientation: | LR | Ratio Range: | 40:1 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 838 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961754134 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

