Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 10/1 B WR
Part #:0230-02315
Catalog #:211 10/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 2.5 |
| Gear Type: | Worm | Series Code: | 210PCX |
| Service Factor: | 1.0 | Ratio: | 10:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 211 |
| Style: | B | Output RPM: | 175 |
| Ratio Range: | 10:1 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | B | Overhung Load: | 550 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| UPC: | 662798926292 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

