Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 20/1 B WR
Part #:0230-02317
Catalog #:211 20/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | 211 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Series Code: | 210PCX | Gear Type: | Worm |
| Style: | B | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.5 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Type: | RIGHT ANGLE |
| Mounting Style: | B | Overhung Load: | 550 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 839 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961754103 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

