Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 50/1 B WR
Part #:0230-02321
Catalog #:211 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Style: | B |
| Series Code: | 210PCX | Model Code: | 211 |
| Input Diameter (in): | 0.625 in | Input HP: | 0.66 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 798 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813930 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

