Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 80/1 B WR
Part #:0230-02323
Catalog #:211 80/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Series Code: | 210PCX |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 80:1 | Output Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Model Code: | 211 | Input HP: | 0.35 |
| Input Style: | Shaft | Ratio Range: | 80:1 |
| Center Distance (in): | 2.06 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 607 in/lbs |
General Specifications
| Weight: | 23.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

