Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 15/1 C WR
Part #:0230-02328
Catalog #:211 15/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Model Code: | 211 |
| Style: | C | Input HP: | 1.86 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 15:1 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 819 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813978 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

