Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 25/1 C WR
Part #:0230-02330
Catalog #:211 25/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.19 | Input Diameter (in): | 0.625 in |
| Model Code: | 211 | Style: | C |
| Output RPM: | 70 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Series Code: | 210PCX |
| Ratio: | 25:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm |
| Overhung Load: | 550 | Ratio Range: | 25:1 |
| Mounting Style: | C | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 828 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961813985 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

