Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 211 30/1 C WR
Part #:0230-02331
Catalog #:211 30/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Style: | C |
| Output Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Gear Type: | Worm | Model Code: | 211 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Input HP: | 1.06 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 847 in/lbs |
General Specifications
| UPC: | 662961813992 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

