Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 60/1 A WR .938
Part #:0230-02346
Catalog #:212 60/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Model Code: | 212 | Input HP: | 0.57 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 210PCX | Style: | A |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Ratio: | 60:1 | Output Diameter (in): | 0.938 in |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 773 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 24.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

