Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 80/1 A WR .938
Part #:0230-02347
Catalog #:212 80/1 A WR .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 212 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Style: | A |
| Product Type: | RIGHT ANGLE | Ratio: | 80:1 |
| Output Diameter (in): | 0.938 in | Input HP: | 0.35 |
| Ratio Range: | 80:1 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 607 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 24.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

