Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 10/1 A WR 1.000
Part #:0230-02351
Catalog #:212 10/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output Diameter (in): | 1.000 in |
| Ratio: | 10:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1.0 | Model Code: | 212 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output RPM: | 175 | Input HP: | 2.5 |
| Series Code: | 210PCX | Input Diameter (in): | 0.625 in |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 10:1 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| UPC: | 662798926643 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

