Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 60/1 A WR 1.000
Part #:0230-02358
Catalog #:212 60/1 A WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Ratio: | 60:1 |
| Style: | A | Output RPM: | 29.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input HP: | 0.57 |
| Series Code: | 210PCX | Model Code: | 212 |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Mounting Style: | A | Ratio Range: | 60:1 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 773 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814623 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

