Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 7.5/1 A WR 1.188
Part #:0230-02362
Catalog #:212 7.5/1 A WR 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 212 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 233 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Style: | A |
| Input HP: | 3.12 | Output Diameter (in): | 1.188 in |
| Input Style: | Shaft | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 718 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 24.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

