Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 212 50/1 A WR 1.438
Part #:0230-02393
Catalog #:212 50/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | 210PCX |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 35 | Gear Type: | Worm |
| Style: | A | Input Diameter (in): | 0.625 in |
| Input HP: | 0.66 | Model Code: | 212 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 798 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814463 | Weight: | 24.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

