Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 80/1 L WR 1.188
Part #:0230-02443
Catalog #:213 80/1 L WR 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Output RPM: | 21.9 |
| Product Type: | RIGHT ANGLE | Style: | L |
| Model Code: | 213 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP: | 0.35 | Gear Type: | Worm |
| Ratio: | 80:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Center Distance (in): | 2.06 | Ratio Range: | 80:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 607 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

