Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 25/1 L WR 1.438
Part #:0230-02462
Catalog #:213 25/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.19 | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 70 |
| Model Code: | 213 | Series Code: | 210PCX |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Style: | L |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 828 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

