Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 40/1 L WR 1.500
Part #:0230-02476
Catalog #:213 40/1 L WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Gear Type: | Worm |
| Ratio: | 40:1 | Style: | L |
| Input HP: | 0.83 | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Product Type: | RIGHT ANGLE |
| Model Code: | 213 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 838 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

