Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 50/1 R WR 1.000
Part #:0230-02501
Catalog #:213 50/1 R WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 213 |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Style: | R | Input Diameter (in): | 0.625 in |
| Output RPM: | 35 | Series Code: | 210PCX |
| Input HP: | 0.66 | Ratio: | 50:1 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 798 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

