Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 7.5/1 R WR 1.188
Part #:0230-02506
Catalog #:213 7.5/1 R WR 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input Diameter (in): | 0.625 in |
| Input HP: | 3.12 | Product Type: | RIGHT ANGLE |
| Series Code: | 210PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Service Factor: | 1 |
| Style: | R | Model Code: | 213 |
| Center Distance (in): | 2.06 | Ratio Range: | 7.5:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 718 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

