Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 50/1 R WR 1.188
Part #:0230-02513
Catalog #:213 50/1 R WR 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Series Code: | 210PCX | Model Code: | 213 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Service Factor: | 1 | Input HP: | 0.66 |
| Gear Type: | Worm | Style: | R |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 798 in/lbs |
General Specifications
| UPC: | 662961814166 | Weight: | 29.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

