Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 15/1 R WR 1.250
Part #:0230-02520
Catalog #:213 15/1 R WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 117 |
| Gear Type: | Worm | Service Factor: | 1 |
| Style: | R | Product Type: | RIGHT ANGLE |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Input HP: | 1.86 | Model Code: | 213 |
| Output Diameter (in): | 1.250 in | Series Code: | 210PCX |
| Ratio Range: | 15:1 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 819 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

