Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 10/1 R WR 1.438
Part #:0230-02531
Catalog #:213 10/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.5 | Output RPM: | 175 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Style: | R | Output Diameter (in): | 1.438 in |
| Series Code: | 210PCX | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Model Code: | 213 |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 758 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

