Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 20/1 R WR 1.438
Part #:0230-02533
Catalog #:213 20/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 213 | Style: | R |
| Input HP: | 1.5 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 87.5 | Series Code: | 210PCX |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 20:1 | Input Style: | Shaft |
| Center Distance (in): | 2.06 | Output Torque Rating (in-lb): | 839 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

