Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 25/1 R WR 1.438
Part #:0230-02534
Catalog #:213 25/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 213 | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Gear Type: | Worm |
| Input HP: | 1.19 | Product Type: | RIGHT ANGLE |
| Style: | R | Input Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Series Code: | 210PCX |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 828 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

