Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 30/1 R WR 1.438
Part #:0230-02535
Catalog #:213 30/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Series Code: | 210PCX | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 213 |
| Ratio: | 30:1 | Input HP: | 1.06 |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Style: | R |
| Ratio Range: | 30:1 | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 847 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

