Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 5/1 R WR 1.500
Part #:0230-02541
Catalog #:213 5/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 5:1 |
| Output RPM: | 350 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.500 in | Input HP: | 3.89 |
| Gear Type: | Worm | Series Code: | 210PCX |
| Style: | R | Model Code: | 213 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 605 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

