Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 15/1 R WR 1.500
Part #:0230-02544
Catalog #:213 15/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Ratio: | 15:1 |
| Series Code: | 210PCX | Style: | R |
| Input Diameter (in): | 0.625 in | Output RPM: | 117 |
| Model Code: | 213 | Input HP: | 1.86 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Input Style: | Shaft |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 819 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

