Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 20/1 R WR 1.500
Part #:0230-02545
Catalog #:213 20/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Model Code: | 213 | Input HP: | 1.5 |
| Style: | R | Output RPM: | 87.5 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Series Code: | 210PCX | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 2.06 | Ratio Range: | 20:1 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 839 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

