Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 213 30/1 R WR 1.500
Part #:0230-02547
Catalog #:213 30/1 R WR 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Product Type: | RIGHT ANGLE |
| Ratio: | 30:1 | Style: | R |
| Output RPM: | 58.3 | Model Code: | 213 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.500 in | Input HP: | 1.06 |
| Input Style: | Shaft | Center Distance (in): | 2.06 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 847 in/lbs |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

