Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 5/1 A WR 56C
Part #:0230-02565
Catalog #:214 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1.0 |
| Series Code: | 210PCX | Input HP: | 3.89 |
| Output RPM: | 350 | Frame Size: | 56C |
| Model Code: | 214 | Style: | A |
| Product Type: | RIGHT ANGLE | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 550 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Mounting Style: | A |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 605 in/lbs |
General Specifications
| UPC: | 662961767967 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

