Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 10/1 A WR 143TC
Part #:0230-02579
Catalog #:214 10/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Style: | A |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.875 in |
| Service Factor: | 1.0 | Input HP: | 2.5 |
| Ratio: | 10:1 | Model Code: | 214 |
| Gear Type: | Worm | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Overhung Load: | 550 |
| Output Shaft Orientation: | LR | Ratio Range: | 10:1 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 758 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961762498 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

