Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 20/1 A WR 143TC
Part #:0230-02581
Catalog #:214 20/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 210PCX | Output RPM: | 87.5 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.875 in |
| Input HP: | 1.5 | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 214 |
| Ratio: | 20:1 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Frame Size: | 140TC |
| Style: | A | Center Distance (in): | 2.06 |
| Overhung Load: | 550 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 839 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798928944 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

