Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 25/1 B WR 56C
Part #:0230-02606
Catalog #:214 25/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Frame Size: | 56C | Series Code: | 210PCX |
| Input HP: | 1.19 | Output Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Ratio: | 25:1 | Style: | B |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Model Code: | 214 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Overhung Load: | 550 | Mounting Style: | B |
| Ratio Range: | 25:1 | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 828 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798929194 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

