Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 50/1 B WR 143TC
Part #:0230-02621
Catalog #:214 50/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Input HP: | 0.66 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Ratio: | 50:1 | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Series Code: | 210PCX | Model Code: | 214 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 798 in/lbs |
General Specifications
| UPC: | 662798929347 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

