Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 10/1 C WR 56C
Part #:0230-02639
Catalog #:214 10/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 2.5 | Gear Type: | Worm |
| Style: | C | Series Code: | 210PCX |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Model Code: | 214 | Output RPM: | 175 |
| Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Mounting Style: | C | Ratio Range: | 10:1 |
| Overhung Load: | 550 | Keyway: | 3/16 x 3/32 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 758 in/lbs |
General Specifications
| UPC: | 662961803030 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

