Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 214 60/1 C WR 56C
Part #:0230-02646
Catalog #:214 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 214 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 210PCX |
| Output Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Input HP: | 0.57 | Input Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Style: | C |
| Ratio: | 60:1 | Service Factor: | 1.0 |
| Frame Size: | 56C | Mounting Style: | C |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.06 |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 773 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961814500 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

